{siko/positionline/elektronisch_digitale_positionsanzeigen/de04/de04_asmtab.prj},{NB=DE04-02-X-X-X-X-D-14-S-A-B2},{TYP=DE04},{A=02},{B=siehe SIKO Datenblatt},{C=siehe SIKO Datenblatt},{D=siehe SIKO Datenblatt},{E=siehe SIKO Datenblatt},{F=D},{G=14},{H=S},{I=A},{K=B2},{INFO=zur Produkt-Info hier klicken},{PPATH=de04_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
DE04-02-X-X-X-X-D-14-S-A-B2
HELP_VARIABLE
Company
Siko
Description
DE04 - Digital Position Indicator
Bill of material
DE04-02-X-X-X-X-D-14-S-A-B2
TYP
Type
DE04
A
version
02 - horizontal spindle
04 - vertical spindle
02 - horizontal spindle
04 - vertical spindle
B
Measured value per revolution
see SIKO data sheet
C
Comma position
see SIKO data sheet
D
Display divisor
see SIKO data sheet
E
Counting direction
see SIKO data sheet
F
Key pad operation
D - zeroing direct
V - zeroing delayed by 5s
K - only incremental measurement key
OF - without function keys
D - zeroing direct
V - zeroing delayed by 5s
K - only incremental measurement key
OF - without function keys
G
Hollow-shaft diameter
Ø14H7 - standard
Ø16H7 - standard
RH6 - reduction sleeve Ø6H7
RH8 - reduction sleeve Ø8H7
RH10 - reduction sleeve Ø10H7
RH12 - reduction sleeve Ø12H7
Ø14H7 - standard
Ø16H7 - standard
RH6 - reduction sleeve Ø6H7
RH8 - reduction sleeve Ø8H7
RH10 - reduction sleeve Ø10H7
RH12 - reduction sleeve Ø12H7
H
Color
S - black RAL 9005
O - orange RAL 2004
S - black RAL 9005
O - orange RAL 2004
I
Torque pin/form
Form A - cylindric pin
Form B - for tolerance compensation
Form A - cylindric pin
Form B - for tolerance compensation
K
Battery
B2 - ~2 years of service life
B8 - ~8 years of service life
B2 - ~2 years of service life
B8 - ~8 years of service life
INFO
www.siko-global.com
click here for product information
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型