{siko/driveline/stellantriebe/ag01/ag01_inkremental_asmtab.prj},{NB=AG01-X-70W-M-KR/14-S-A-E1-X-X-LD24-X-X-Inkremental},{IDNR=},{TYP=AG01},{A=siehe SIKO Datenblatt},{B=70W-M},{C=KR/14},{D=S},{E=A},{F=E1},{G=siehe SIKO Datenblatt},{H=siehe SIKO Datenblatt},{I=LD24},{K=siehe SIKO Datenblatt},{L=siehe SIKO Datenblatt},{PPATH=ag01_asmtpl.prj},{INFO=Zur Product-Info hier klicken}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
AG01-X-70W-M-KR/14-S-A-E1-X-X-LD24-X-X
HELP_VARIABLE
Company
Siko
Description
AG01 - Incremental - Actuator
Bill of material
AG01-X-70W-M-KR/14-S-A-E1-X-X-LD24-X-X
TYP
Type
AG01
A
Translation
see SIKO data sheet
B
Motor Power
70W-M - 24 V DC
70W-G - 24 V DC
70W-M - 24 V DC
70W-G - 24 V DC
C
Shaft type
KR/12 - clamping ring/ø 14 mm
KR/12 - clamping ring/ø 12 mm
N/10 - Keyway JS9 DIN 6885/1/ Ø 10 mm
KR/12 - clamping ring/ø 14 mm
KR/12 - clamping ring/ø 12 mm
N/10 - Keyway JS9 DIN 6885/1/ Ø 10 mm
mm
D
Hollow shaft type
S - blind hole
D - through hole
S - blind hole
D - through hole
E
Torque support (form)
A - Bolt, Ø6
B - Bracket I
A - Bolt, Ø6
B - Bracket I
F
connection type
E1 - stripped cable
EX - plug socket on the device
E1 - stripped cable
EX - plug socket on the device
G
Cable length motor
see SIKO data sheet
H
Cable length position transducer
see SIKO data sheet
I
Position transducer
LD24 - Incremental encoder 1024 pulses
LD5 - Incremental encoder 1024 pulses
OP - Push pull with inversion
O - Without
LD24 - Incremental encoder 1024 pulses
LD5 - Incremental encoder 1024 pulses
OP - Push pull with inversion
O - Without
K
Gear ratio of potentiometer
see SIKO data sheet
L
Sense of rotation
see SIKO data sheet
INFO
www.siko-global.com
click here for product information
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성