{siko/positionline/mechanisch_digitale_positionsanzeigen/da04/da04_asmtab.prj},{NB=DA04-02-X-X-X-14-O-A-X-OAD-OAR-OZP-X-X},{IDNR=},{TYP=DA04},{A=02},{B=siehe SIKO Datenblatt},{C=siehe SIKO Datenblatt},{D=siehe SIKO Datenblatt },{E=14},{F=O},{G=A},{H=siehe SIKO Datenblatt },{I=OAD},{K=OAR},{L=OZP},{M=siehe SIKO Datenblatt },{N=siehe SIKO Datenblatt },{INFO=zur Produkt-Info hier klicken},{PPATH=da04_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
DA04-02-X-X-X-14-O-A-X-OAD-OAR-OZP-X-X
HELP_VARIABLE
Company
Siko
Description
DA04 - digital position indicator
Bill of material
DA04-02-X-X-X-14-O-A-X-OAD-OAR-OZP-X-X
TYP
Type
DA04
A
version/mounting position
02
04
06
07
02
04
06
07
B
display after first revolution
see SIKO data sheet
C
comma position
see SIKO data sheet
D
counting direction = ascending values
see SIKO data sheet
E
hollow shaft diameter in mm
14
12.7
15
RH4 - reducing sleeve
RH6 - reducing sleeve
RH8 - reducing sleeve
RH10 - reducing sleeve
RH12 - reducing sleeve
VA5 - stainless steel
VA10 - stainless steel
VA14 - stainless steel
VA15 - stainless steel
14
12.7
15
RH4 - reducing sleeve
RH6 - reducing sleeve
RH8 - reducing sleeve
RH10 - reducing sleeve
RH12 - reducing sleeve
VA5 - stainless steel
VA10 - stainless steel
VA14 - stainless steel
VA15 - stainless steel
F
housing color
O - orange RAL 2004
S - black RAL 9005
GR - grey RAL 7035
FR - blazing red RAL 3000
O - orange RAL 2004
S - black RAL 9005
GR - grey RAL 7035
FR - blazing red RAL 3000
G
torque pin/form
Form A
Form B
Form A
Form B
H
viewing window
see SIKO data sheet
I
Seal
OAD - without additional seal
AD - with axial seal
GD - with axial and housing seal
OAD - without additional seal
AD - with axial seal
GD - with axial and housing seal
K
lock/hollow shaft
OAR - without lock/hollow shaft
AR - with lock/hollow shaft
OAR - without lock/hollow shaft
AR - with lock/hollow shaft
L
intermediate plate
OZP - without intermediate plate
ZP - with intermediate plate
OZP - without intermediate plate
ZP - with intermediate plate
M
gasket
see SIKO data sheet
N
directional arrow
see SIKO data sheet
INFO
www.siko-global.com
click here for product information
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성